Can be mounted up or down
No
Catalog Number
P350246-163
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
Round Mounting Plate
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Sub Brand
Design Series
UPC
785247252411
Warranty Length
1-year Limited Warranty
Dimensions
16 in x 16 in x 12.5 in
Height
12.5 in
Height Alt
18.5 in
Length
16 in
Length - Installed
113.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.07 lb
Width
16 in
Width Diameter Descriptor
dia.
Input Voltage
120 VAC
Lamp Wattage
60 W
Voltage Rating
120 VAC
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Instruction Sheet Number
93164553