PROG_P400308-31M_hero_PRODIMAGE
PROG_P400308-31M_hero_PRODIMAGE
PROG_P400308-31M-Detail_010_PRODIMAGE
PROG_Haas-MatteBlack_GeneralLit
+5
PROG_P400308-31M-Detail_014_PRODIMAGE

Haas Collection Six-Light Matte Black Mid-Century Modern Chandelier

$539.00 USD

Brand:

Progress Lighting

Catalog ID:

P400308-31M

Collection name:

Haas

Modern and organic inspirations elegantly meld together in Haas. A bold linear frame branches out to embrace smoothly etched opal glass globes that imbue great rooms, kitchens, and dining rooms with soft illumination, and fits beautifully into mid-century modern and contemporary settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Haas Design Series chandelier complements great rooms, kitchens and dining rooms with its etched opal glass globes and bold linear lines
  • The chandelier's fashionable design offers a chic statement to mid-century modern, contemporary, mountain modern and modern interiors
  • The light is coated with a soft matte black finish, ideal for mid-century modern settings
  • Install as a chandelier, or as an overscale semi-flush ceiling light with included hardware
  • Uses (6) 60-Watt maximum candelabra (G 16.5) base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 35.5 in. length x 33.5 in. width by 12.5 in. height (listed height dimension is when installed as shown as each arm can be rotated from flat to angled for customized appearance)
  • Includes one 6 in. and four 12 in. stems with a 90-degree swivel for a variety of hanging lengths.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Glass
Etched Opal
Lamp Included
No
Lamp Shape
G16.5
Lamp Type
G16.5
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
Yes
Number of Lamps
6
Number of Lamps Total
6
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Great Room
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Porcelain
Sub Brand
Design Series
UPC
785247253975
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33.5 in x 33.5 in x 12.5 in
Height
12.5 in
Height Alt
26.5 in
Length
33.5 in
Length - Installed
62.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
12.8 lb
Width
33.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164354

Resources and downloads