PROGRESS LIGHTING
Image of P400311-196 Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier
Image of P400311-196 Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier
Image of P400311-196 Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier
Image of P400311-196 Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier
+8
Image of P400311-196 Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier

Burgess Collection Four-Light Aged Bronze Modern Farmhouse Chandelier

$517.00 USD

Brand: Progress Lighting

Catalog ID: P400311-196

Collection name: Burgess

A modern adaptation of a rustic style, Burgess brings authenticity and honesty to modern farmhouse and modern craftsman settings. A geometric surround encloses seeded glass diffusers to deliver warm illumination to any room. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add a rustic flair to hallways, foyers, dining rooms, laundry rooms, walk-in closets, breakfast nooks and bedrooms with the Burgess Four-Light Chandelier
  • The light's vintage style is ideal for modern farmhouse, rustic, urban industrial and modern craftsman settings
  • The fixture is coated with an lustrous aged bronze finish, enhancing its rustic design
  • An airy geometrical frame surrounds light sources enclosed within clear glass shades, delivering bright ambient illumination through its minimal silhouette
  • Uses (4) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 23.75 in diameter by 9 in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400311-196

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Aged Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Rustic
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247253845

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23.75 in x 23.75 in x 9 in

Height

9 in

Length

23.75 in

Length - Installed

74.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

13.13 lb

Width

23.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164434