PROG_P400319-196_hero_PRODIMAGE
PROG_P400319-196_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P400319-196-Detail_006_PRODIMAGE
+3
PROG_Chain_Graphic_72_inch_Info-Graphic

Breckenridge Collection Eight-Light Aged Bronze Rustic Farmhouse Chandelier

$803.00 USD

Brand:

Progress Lighting

Catalog ID:

P400319-196

Collection name:

Breckenridge

Enhance your interiors with Breckenridge, a rustic yet refined design that presents a statement of minimalist style. Stately candles accent a vast circular frame, illuminating foyers, dining rooms and living rooms with an inviting glow. Breckenridge is an elegant addition to modern farmhouse and modern craftsman settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add modern rustic flair to bedrooms, hallways, dining rooms, kitchens and living rooms with Breckenridge
  • The light's elegant style is ideal for modern farmhouse, rustic and modern craftsman settings
  • The fixture is coated with an lustrous aged bronze finish, enhancing its rustic design
  • A bold circular frame holding sleek candle slips creates a modern silhouette ideal for today's living spaces
  • Uses (8) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 38 in. diameter by 27 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P400319-196

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Aged Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Rustic
  • Modern Craftsman

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Sub Brand

Design Series

UPC

785247252312

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

38 in x 38 in x 27 in

Height

27 in

Length

38 in

Length - Installed

102 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.9 lb

Width

38 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164580

Resources and downloads