PROGRESS LIGHTING
Image of P500379-191 Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade
Image of P500379-191 Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade
Image of P500379-191 Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade
Image of P500379-191 Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade
+7
Image of P500379-191 Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade

Perimeter Collection One-Light Brushed Gold Mid-Century Modern Pendant with metal Shade

$242.00 USD

Brand: Progress Lighting

Catalog ID: P500379-191

Collection name: Perimeter

The Perimeter Pendant features an iconic modern design defined by an elegant metal dome that makes a bold statement in mid-century modern and contemporary interiors. Light is cast generously from the white interior circular open shade, making it ideal for kitchens and breakfast nooks.

  • The fixture delivers task lighting to surfaces in kitchens, laundry rooms and breakfast nooks
  • An iconic metal dome shade adds a sleek statement to modern, mid-century modern, transitional and contemporary interiors
  • The light is coated in a subtle brushed gold finish, accented by an interior finish of white
  • The cord hung pendant has an elegant metal dome, casting light generously from within a white interior circular open shade
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 15.75 in. diameter by 8.62 in. height
  • Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500379-191

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Brushed Gold

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Brushed Gold

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Transitional
  • Contemporary

Light Distribution

Down

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253371

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.75 in x 15.75 in x 8.62 in

Height

8.62 in

Length

15.75 in

Length - Installed

120.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.96 lb

Width

15.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160596