Can be mounted up or down
No
Catalog Number
P500404-31M
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Mini-Pendant
Glass
Etched White
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Ambient
Mount location
Ceiling Cord
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Cord
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247252688
Warranty Length
1-year Limited Warranty
Dimensions
4 in x 4 in x 9.75 in
Height
9.75 in
Length
4 in
Length - Installed
138.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
2.2 lb
Width
4 in
Width Diameter Descriptor
dia.
Input Voltage
120 VAC
Lamp Wattage
60 W
Voltage Rating
120 VAC
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1
Instruction Sheet Number
93164244