PROGRESS LIGHTING
Image of P500410-31M Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant
Image of P500410-31M Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant
Image of P500410-31M Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant
Image of P500410-31M Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant
+9
Image of P500410-31M Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant

Goodwin Collection One-Light Matte Black Modern Farmhouse Pendant

$149.60 USD

Brand: Progress Lighting

Catalog ID: P500410-31M

Collection name: Goodwin

The Goodwin Mini-Pendant features a clean design that seamlessly blends with today's modern decor. Angular, crisp lines highlight the frame’s modern profile. A linen shade creates quiet illumination for dining rooms, kitchens and bedrooms in modern farmhouse settings.

  • Goodwin features a clean design that is ideal for dining rooms, kitchens, breakfast nooks, bars and bedrooms
  • The light's angular profile highlights transitional, modern traditional and modern farmhouse settings
  • The fixture is coated with a soft matte black finish
  • A white linen shade offers a modern touch to the light's contemporary form
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 7 in. diameter by 16.75 in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500410-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bar
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253142

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 16.75 in

Height

16.75 in

Length

7 in

Length - Installed

83 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

1.76 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources

Instruction Sheet Number

93164377