PROGRESS LIGHTING
Image of P8403-31M Canopy Kit 15-1/2" Round for Up to 3 Pendants
Image of P8403-31M Canopy Kit 15-1/2" Round for Up to 3 Pendants
Image of P8403-31M Canopy Kit 15-1/2" Round for Up to 3 Pendants
Image of P8403-31M Canopy Kit 15-1/2" Round for Up to 3 Pendants
+7
Image of P8403-31M Canopy Kit 15-1/2" Round for Up to 3 Pendants

Canopy Kit 15-1/2" Round for Up to 3 Pendants

$80.52 USD

Brand: Progress Lighting

Catalog ID: P8403-31M

Collection name: Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. Pendants are versatile lighting options for many rooms in your home. Smaller-scale mini-pendants look great when hung in groupings of 3 or more over a kitchen island or table. This round pendant accessory allows for the hanging of 3 pendants off of one outlet box. Pendants can be hung straight or staggered.

  • Use to create a customized pendant light display that’s perfectly suited to match your decor
  • Round matte black design enables three pendants to be installed from one outlet box
  • Pendant canopy kit includes installation manual.
  • Use with up to 3 pendants no larger than 9.5 inches in diameter for an aligned triple configuration
  • Use with 3 pendants no larger than 15 inches in diameter for a staggered triple configuration
  • Measures 15.5 in. diameter by 1.375 in. height
  • Compatible with line voltage pendant with downrods, chain or cord hanging.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P8403-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Accessory

Lamp Included

No

Lifestyle

Transitional

Mount location

Ceiling

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Flush

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Dining Room

Service Life

On Website=Yes

UPC

785247253630

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.5 in x 15.5 in x 1.37 in

Height

1.37 in

Length

15.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

15.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93061985

Resources and downloads