PROGRESS LIGHTING
Image of P8404-31M Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-31M Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-31M Canopy Kit 23-1/4" Length for Up to 3 Pendants
Image of P8404-31M Canopy Kit 23-1/4" Length for Up to 3 Pendants
+6
Image of P8404-31M Canopy Kit 23-1/4" Length for Up to 3 Pendants

Canopy Kit 23-1/4" Length for Up to 3 Pendants

$61.27 USD

Brand: Progress Lighting

Catalog ID: P8404-31M

Collection name: Accessory Canopy

Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. Pendants are versatile lighting options for many rooms in your home. Smaller-scale mini-pendants look great when hung in groupings of 3 or more over a kitchen island or table. This rectangular pendant accessory allows for the hanging of 2 or 3 pendants off of one outlet box. Pendants can be hung straight or staggered.

  • Use to create a customized pendant light display that’s perfectly suited to match your decor
  • Rectangular matte black design enables up to three pendants to be installed from one outlet box
  • Pendant canopy kit includes installation manual.
  • Use with three pendants no larger then 9.5 inches in diameter or two pendants 18 inches in diameter for an aligned configuration
  • Use with pendants no larger then 15 inches in diameter for a staggered triple configuration
  • Measures 23.25 in. length by 4.25 in width by 0.75 in. height
  • Compatible with line voltage pendant with downrods, chain or cord hanging.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P8404-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Accessory

Lamp Included

No

Lifestyle

Transitional

Mount location

Ceiling

Mounting for outlet box included

Backplate

Mounting Type

Ceiling Flush

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Dining Room

Service Life

On Website=Yes

UPC

785247253647

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

23.25 in x 4.1875 in x 0.6875 in

Height

0.6875 in

Length

23.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.31 lb

Width

4.1875 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Resources

Instruction Sheet Number

93061986

Resources and downloads