PROGRESS LIGHTING
Image of P250095-020-WB Freestone Collection 52 in. Five-Blade Antique Bronze Transitional Ceiling Fan with LED lamped Light Kit
Image of P250095-020-WB Freestone Collection 52 in. Five-Blade Antique Bronze Transitional Ceiling Fan with LED lamped Light Kit
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P250095-020-WB Freestone Collection 52 in. Five-Blade Antique Bronze Transitional Ceiling Fan with LED lamped Light Kit
+8
Image of P250095-020-WB Freestone Collection 52 in. Five-Blade Antique Bronze Transitional Ceiling Fan with LED lamped Light Kit

Freestone Collection 52 in. Five-Blade Antique Bronze Transitional Ceiling Fan with LED lamped Light Kit

$500.50 USD

Brand: Progress Lighting

Catalog ID: P250095-020-WB

Collection name: Freestone

A wire-formed cage adds a touch of casual style to Freestone. Five reversible plywood blades finished in warm chestnut and mellow walnut offer a customizable option to complement the room's decor style. The light kit features a shatter-proof opal white shade for a soft glow and includes medium-based LED lamps for energy efficiency. Individual pull chains operate both the fan and the light.

  • Casual indoor fan for living rooms, great rooms and bedrooms
  • Wire cage and informal styling make this fan ideal for transitional, modern farmhouse and rustic interiors
  • 5 sleek reversible fan blades finished in warm chestnut and mellow walnut extend from a housing coated in an antique bronze finish
  • Measures 52 in. Dia x 15 in. H
  • For ideal illumination, two LED medium base light bulbs are included (6.5-Watt, A15, 3000K, 90CRI), and one shatterproof frosted white acrylic shade for even illumination
  • Certifications: ETL Dry Location Listed, suitable for use indoors
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Powered by an efficient AC Motor, pull chain control
  • Includes Lifetime Limited Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P250095-020-WB

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Pullchain

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Fan - Blade finish

  • Chestnut
  • Walnut

Fan - Blade Pitch

12 °

Fan - Fob finsh

Bronze

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Bronze

Fan blades finish descriptor

Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fire Resistance

No

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A15

Lamp Type

A15

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1000 lm

LM-79 Lumens per Watt

83.33 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Switch Type

Pullchain

Type

Basic

UPC

785247266814

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 15 in

Fan - Recommended room size

360 ft²

Height

15 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

18 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.48 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

6.5 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

90 CFM/WATT

EPACTenergy consumption watts

36 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93164770

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS