PROGRESS LIGHTING
Image of P250069-151 Manvel Collection 60 in. Three-Blade Cottage White Urban Industrial Ceiling Fan with Full function 6 speed remote Remote Control with batteries
Image of P250069-151 Manvel Collection 60 in. Three-Blade Cottage White Urban Industrial Ceiling Fan with Full function 6 speed remote Remote Control with batteries
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+9

Manvel Collection 60 in. Three-Blade Cottage White Urban Industrial Ceiling Fan with Full function 6 speed remote Remote Control with batteries

$521.95 USD

Brand: Progress Lighting

Catalog ID: P250069-151

Collection name: Manvel

Manvel offers modern elegance in a sleek form. This 60-inch ceiling fan in a clean cottage white finish has an energy-efficient DC motor rated for indoor and outdoor applications. Three hand-finished, premium construction ABS blades coated in a distressed, salt-aged cypress finish create a stylish look that makes the ceiling fan an ideal centerpiece for living rooms, great rooms, or an outdoor covered porch. A six-speed full-function remote control is included. Not compatible with light kits.

  • Sleek design works well in living rooms, bedrooms, great rooms, and covered patios and porches
  • Industrial style fan perfect for urban industrial, modern, coastal, transitional and new traditional settings
  • 3 cleanly styled blades finished in salt aged cypress extend from a housing coated in a lovely cottage white finish
  • Measures 60 in. Dia x 11.25 in. H
  • Not compatible with light kits. 6 speed full function remote control with reverse is included with this fan. The remote also includes the battery and wall bracket.
  • Certifications: ETLus Damp Location Listed, suitable for use indoors or in outdoor covered areas
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Powered by an efficient DC motor for whisper-quiet operation using included hand-held 6-speed remote control
  • Includes Lifetime Limited Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250069-151

Color

White

Color Generic

White

Compatibility

Sloped Ceiling Kit

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Fan - Blade finish

Salt Aged Cypress

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Cottage White

Finish Type

Painted

Fire Resistance

No

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lifestyle

Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Switch Type

Push button

Type

Basic

UPC

785247266838

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 11.25 in

Fan - Recommended room size

401 ft²

Height

11.25 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.34 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.32 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

310 CFM/WATT

EPACTenergy consumption watts

13 W

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93140252

Resources and downloads

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
RH787T Remote Pairing