Aperture
6.5 in
Can be mounted up or down
No
Catalog Number
P807001-028-30
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Construction Material -Secondary
Steel
Construction Material -Secondary part
Enclosure
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Satin White
Finish Type
Painted
Fire Resistance
No
IC Rating
Yes
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Utilitarian
Light Distribution
Down
LM-79 Descriptor
Delivered
LM-79 Lumens
950 lm
LM-79 Lumens per Watt
79 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
50 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
Type
Ultra-Thin
UPC
785247266937
Warranty Length
5-year Limited Warranty
Dimensions
7.165 in x 7.165 in x 1 in
Height
1 in
Length
7.165 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.05 lb
Width
7.165 in
Width Diameter Descriptor
dia.
Current Rating
0.12 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
12 W
Voltage Rating
120 VAC
Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes
TM-21
50000
Carton Quantity
12
Pallet Quantity
432
Instruction Sheet Number
93165598