PROGRESS LIGHTING
Image of P350244-31M Saucedo Collection Three-Light Matte Black Modern 14.6" Flush Mount

Saucedo Collection Three-Light Matte Black Modern 14.6" Flush Mount

$275.00 USD

Brand: Progress Lighting

Catalog ID: P350244-31M

Collection name: Saucedo

Dimension and depth define the artful architectural texture defining the Saucedo Collection. Inspired by an interplay of shadows and geometrical lines complement the shining light source within, elevating contemporary and modern interiors with an artful and distinct taste. Finished in a strong architectural bronze and matte black offer two multi-dimensional finishes enhancing the frame's one of a kind visual appeal in transitional rooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Saucedo Collection flush mount offers an intricate and contemporary appeal to bedrooms, halls and foyers
  • The fixture's artful geometrical arrangement creates a unique and bold statement in contemporary and modern settings
  • The flush mount features painted black steel blending together in an esoteric conjunction, creating a prominent geometrical surround
  • A round mounting plate holds the geometrical steel arrangement, allowing the fixture to shine brightly from above
  • Ambient light is softly diffused through its artful frame
  • Uses (3) 60-Watt maximum, candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 14.62-in. diameter by 5.5-in. height
  • Certifications: cCSAus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350244-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Flush

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267958

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.62 in x 14.62 in x 5.5 in

Height

5.5 in

Length

14.62 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.3 lb

Width

14.62 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93161949