PROGRESS LIGHTING
Image of P300468-31M Adley Collection Four-Light Matte Black Etched Opal Glass New Traditional Bath Vanity Light
Image of P300468-31M Adley Collection Four-Light Matte Black Etched Opal Glass New Traditional Bath Vanity Light
play
3D View
Image of P300468-31M Adley Collection Four-Light Matte Black Etched Opal Glass New Traditional Bath Vanity Light
+9
Image of P300468-31M Adley Collection Four-Light Matte Black Etched Opal Glass New Traditional Bath Vanity Light

Adley Collection Four-Light Matte Black Etched Opal Glass New Traditional Bath Vanity Light

$234.30 USD

Brand: Progress Lighting

Catalog ID: P300468-31M

Collection name: Adley

Fundamentally modern but with a traditional twist, the Adley vanity light combines opal glass shades with a curved edge backplate and a simple, straight bar finished in crisp matte black. This light is an elegant choice for illuminating new traditional and transitional settings.

  • Add beautiful illumination to bathrooms, vanities and powder rooms with the Adley Collection Vanity Light
  • This vanity light will find a home in any traditional, new traditional or transitional style setting.
  • Finished in a contemporary matte black for a clean, modern look
  • The light source is surrounded by an etched opal glass shade for gorgeous illumination
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (4) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 32-inch width by 7.625-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300468-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267903

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32 in x 6 in x 7.625 in

Height

7.625 in

Height to Center

5.375 in

Length

32 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.03 lb

Width

6 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165582

Media

3D AR Model