Can be mounted up or down
No
Catalog Number
P350249-31M
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Flush-Mount
Glass
White Linen
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Ambient
Mount location
Ceiling Flush
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Flush
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247268023
Warranty Length
1-year Limited Warranty
Dimensions
14 in x 14 in x 7.87 in
Height
7.87 in
Length
14 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.83 lb
Width
14 in
Width Diameter Descriptor
dia.
Input Voltage
120 VAC
Lamp Wattage
15 W
Voltage Rating
120 VAC
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Carton Quantity
1
Instruction Sheet Number
93165268