PROGRESS LIGHTING
Image of P400337-009 Trimble Collection Four-Light Brushed Nickel Chandelier
Image of P400337-009 Trimble Collection Four-Light Brushed Nickel Chandelier
Image of P400337-009 Trimble Collection Four-Light Brushed Nickel Chandelier
Image of P400337-009 Trimble Collection Four-Light Brushed Nickel Chandelier
+8
Image of P400337-009 Trimble Collection Four-Light Brushed Nickel Chandelier

Trimble Collection Four-Light Brushed Nickel Chandelier

$682.00 USD

Brand: Progress Lighting

Catalog ID: P400337-009

Collection name: Trimble

An intriguing flat disc shade forms the basis of the Trimble Collection, whose mid-century modern inspiration is perfect for open spaces in mid-century modern and luxe industrial settings. A two-toned finish on the shade features subtle brushed nickel and crisp graphite, plus a knurled metal lamp socket is coated in brushed nickel providing additional rich visual interest. Use vintage-style bulbs to add modern appeal and to cast crisp illumination to dining rooms and kitchens.

  • The Trimble Collection chandelier is a stylish, contemporary fixture that is ideal for kitchens and dining rooms
  • The fixture's iconic design is ideal for interiors in luxe industrial, mid-century modern and contemporary rooms
  • A flat disc shade and knurled detailing offer a prominent visual appeal to modern spaces
  • The fixture's dual-toned finish features a pairing of brushed nickel arms and painted graphite discs
  • Use clear or frosted G30 bulbs (sold separately) to complement the fixture's modern style
  • Uses (4) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 22.37-in. diameter by 7-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400337-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268269

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.37 in x 22.37 in x 7 in

Height

7 in

Length

22.37 in

Length - Installed

62 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

11.02 lb

Width

22.37 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165325