PROGRESS LIGHTING
Image of P400338-31M Arya Collection Eight-Light Matte Black Luxe Linear Chandelier
Image of P400338-31M Arya Collection Eight-Light Matte Black Luxe Linear Chandelier
play
3D View
Image of P400338-31M Arya Collection Eight-Light Matte Black Luxe Linear Chandelier
+10
Image of P400338-31M Arya Collection Eight-Light Matte Black Luxe Linear Chandelier

Arya Collection Eight-Light Matte Black Luxe Linear Chandelier

$484.00 USD

Brand: Progress Lighting

Catalog ID: P400338-31M

Collection name: Arya

The Arya Collection has a lively essence created by the rhythm of slender, graceful features. The style offers modern appeal with understated elegance.Staggered arms coated in an elegant matte black are suspended from a central axis, defining this bold architectural form. The impressive linear chandelier brings a modern flair to ceilings over dining room tables, kitchen islands and bars in luxe, mid-century modern and contemporary settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Arya Collection linear chandelier brings a modern flair to ceilings in kitchens, dining rooms and bars
  • This style offers modern appeal with understated elegance that is ideal for interiors in luxe, mid-century modern and contemporary settings.
  • The fixture is coated in a crisp matte black finish
  • Staggered arms are suspended from a central axis, defining this bold architectural form
  • For a contemporary look, use clear, tube style bulbs (sold separately)
  • Uses (8) 40-Watt maximum, candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 40-in. length by 13-in. width by 10.75-in. height without the light bulbs. Depending on the length of the bulb, the fixture width will change.
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400338-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Linear Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Dining Room
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247268290

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

40 in x 13 in x 10.75 in

Height

10.75 in

Length

40 in

Length - Installed

63 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

5.9 lb

Width

13 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

40 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165382

Media

3D AR Model