PROGRESS LIGHTING
Image of P500400-009 Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant
Image of P500400-009 Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant
Image of P500400-009 Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant
Image of P500400-009 Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant
+9
Image of P500400-009 Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant

Silva Collection Three-Light Brushed Nickel White Linen Shade Pendant

$682.00 USD

Brand: Progress Lighting

Catalog ID: P500400-009

Collection name: Silva

The Silva Collection uses a dramatic contrast of finish and material to present a captivating design. A white linen shade encompassed by a stunning metallic drum coated in a subtle brushed nickel finish establishes a clean, modern, uplifting statement. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Silva Collection pendant is a simple, elegant fixture that is perfect for dining room, kitchens, breakfast nooks and dining rooms
  • The fixture's sophisticated design elevates contemporary and luxe industrial settings
  • The pendant is coated in a subtle brushed nickel finish
  • A concentric metallic band surrounds a crisp white linen shade
  • Focused down light is cast to surfaces below while soft ambient light is delivered through the fabric shade
  • Uses (3) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 22-in. diameter by 9.62-in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500400-009

Chain gauge

9 Gauge

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Living Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254484

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 9.62 in

Height

9.62 in

Length

22 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

14.15 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93165266