PROGRESS LIGHTING
Image of P500406-31M Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant
Image of P500406-31M Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant
Image of P500406-31M Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant
Image of P500406-31M Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant
+7
Image of P500406-31M Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant

Garris Collection One-Light Matte Black Etched Opal Glass Transitional Mini-Pendant

$121.00 USD

Brand: Progress Lighting

Catalog ID: P500406-31M

Collection name: Garris

The clean lines of a domed glass diffuser topped with a vintage metal cap finished in subtle matte black give a nostalgic look to the Garris Collection. A simple cord suspension and a etched glass shade offers a stylish modern touch to transitional and modern farmhouse interiors. Install singly or in multiples to provide crisp task illumination to kitchen islands, bars and bedrooms.

  • The Garris Collection pendant is a stylish modern touch to transitional kitchens, bars and bedrooms
  • Its simple design makes a statement with grace that is ideal for modern farmhouse and transitional settings
  • The pendant features a round etched glass shade with a metal cap and canopy finished in matte black
  • The etched glass shade is held by a cord suspension, offering a stylish modern touch
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. diameter by 8.25-in. height
  • Includes 120 in of black cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P500406-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Glass

Etcehed Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse

Light Distribution

Ambient

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Cord

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254569

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 8.25 in

Height

8.25 in

Length

8 in

Length - Installed

128.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.42 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162122