PROGRESS LIGHTING
PROG_P560296-031_hero_PRODIMAGE
PROG_P560296-031_hero_PRODIMAGE
play
3D View
PROG_P560296-031-Detail_005_PRODIMAGE
+5
PROG_P560296-031-Detail_004_PRODIMAGE

Ward Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern

$99.00 USD

Brand:

Progress Lighting

Catalog ID:

P560296-031

Collection name:

Ward

The Ward Collection conveys simple, clean styling in a big way with a streamlined conical metal shade finished in textured black. Generous downward illumination is cast from this Dark Sky friendly design. The wall lantern offers a functional style that complements porches, patios and other outdoor areas in urban industrial and transitional settings.It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The elegant Ward wall lantern is a beautiful and functional wall lantern with industrial accents, complementing porches, patios and other outdoor areas
  • The simple lines of the light's urban feel offer class and style to in urban industrial and transitional settings
  • A bold painted black metal shade provides a minimalist statement
  • Soft Dark Sky Friendly is cast down from the fixture's simple conical shade
  • Constructed from aluminum to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7.87-in. width by 7.37-in. height, extends from wall 9.12-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560296-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Textured Black

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Urban Industrial

Light Distribution

Down

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255023

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.87 in x 9.12 in x 7.37 in

Height

7.37 in

Height to Center

4.87 in

Length

7.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.12 lb

Width

9.12 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162021