PROGRESS LIGHTING
Image of P400350-009 Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier
Image of P400350-009 Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier
Image of P400350-009 Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier
Image of P400350-009 Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier
+7
Image of P400350-009 Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier

Adley Collection Five-Light Brushed Nickel Etched White Opal Glass New Traditional Chandelier

$319.00 USD

Brand: Progress Lighting

Catalog ID: P400350-009

Collection name: Adley

Fundamentally modern but with a traditional twist, the Adley chandelier combines etched white glass shades with a curved arms and simple, straight bars finished in brushed nickel. This light is an elegant choice for illuminating dining rooms, halls and home theaters or bedrooms in transitional settings and contemporary settings. The fixture has 48 in. of chain to customize it for a variety of ceiling heights and can be used on a sloped ceiling.

  • The Adley Collection chandelier is a simple, elegant fixture that is perfect over dining rooms, halls and home theaters or bedrooms
  • The light's form is fundamentally modern but with a traditional twist, making it ideal for transitional and contemporary interiors
  • The chandelier is coated in a subtle brushed nickel finish
  • The clean design combines etched white glass shades with a curved arms and simple, straight bars
  • Uses (5) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 22.87-in. diameter by 17.25-in. height
  • Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P400350-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

ceiling chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Porcelain

Socket type material

Medium

UPC

785247254231

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.87 in x 22.87 in x 17.25 in

Height

17.25 in

Length

22.87 in

Length - Installed

69 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.48 lb

Width

22.87 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165565