PROGRESS LIGHTING
Image of P250099-009-30 Bexar Collection 54 in. Six Blade Brushed Nickel Modern Farmhouse Ceiling Fan with Integrated LED Light
Image of P250099-009-30 Bexar Collection 54 in. Six Blade Brushed Nickel Modern Farmhouse Ceiling Fan with Integrated LED Light
play
play
+21
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Bexar Collection 54 in. Six Blade Brushed Nickel Modern Farmhouse Ceiling Fan with Integrated LED Light

$660.00 USD

Brand: Progress Lighting

Catalog ID: P250099-009-30

Collection name: Bexar

Unique metal detailing on the blades of the Bexar ceiling fans join to form a flower-like pattern, bringing a touch of whimsy to modern farmhouse and transitional settings. This flush mount ceiling fan features six reversible plywood blades and is finished in Brushed Nickel with Silver and Dark Cherry blades. An integrated 18W LED module illuminates the space with soft, 3000K light. It is UL dry location listed for indoor use and includes a full-function, hand-held remote with a wall bracket.  .

  • The Bexar Ceiling Fan is a hugger-style mount design ideal for living rooms, bedrooms, dens and offices
  • Unique style brings a touch of whimsy to ceilings in modern farmhouse and transitional settings
  • The fan is finished in subtle brushed nickel and features six reversible blades coated in silver and dark cherry finish
  • Includes a 3 speed AC motor controlled by a hand held remote with a wall bracket
  • The LED light kit is included and features a frosted white acrylic shade for even illumination
  • 18w LED module include, 3000K, 90 CRI and 1,600 lumens
  • Measures 54-in. diameter and 11.5-in. height
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250099-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

Dimming Range

Dims to 10% Brightness

EU RoHS Indicator

No

Fan - Blade finish

  • Silver
  • Dark Cherry

Fan - Blade Pitch

12 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

ceiling ctc

Mounting for outlet box included

Mounting Plate

Mounting Type

ceiling ctc

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255474

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 11.5 in

Fan - Recommended room size

400 ft²

Height

11.5 in

Height Alt

10.375 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.03 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.54 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

12 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Only

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

64 CFM/WATT

EPACTenergy consumption watts

41 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

46000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93165620

Media

Videos

play
RH787TB Remote Pairing Video
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS