PROGRESS LIGHTING
Image of P250104-31M-CS Tompkins Collection 52 in. Five Blade Matte Black Coastal Ceiling Fan with Integrated CCT-LED light
Image of P250104-31M-CS Tompkins Collection 52 in. Five Blade Matte Black Coastal Ceiling Fan with Integrated CCT-LED light
play
play
+22
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Tompkins Collection 52 in. Five Blade Matte Black Coastal Ceiling Fan with Integrated CCT-LED light

$726.00 USD

Brand: Progress Lighting

Catalog ID: P250104-31M-CS

Collection name: Tompkins

Clear hammered glass shade delivers lovely textured illumination, creating a striking focal point for the Tompkins 52-inch ceiling fan. Its five reversible square plywood fan blades are held in place by a contrasting metal detail and are available in Matte Black and Toasted Oak with a Matte Black housing. An integrated 24W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light that you select from the included full-function remote control. Tompkins is UL damp location listed, making it ideal for sending cooling breezes in indoor or outdoor covered areas in coastal and modern farmhouse settings.  .

  • The Tompkins Collection is ideal for use indoors or outdoors in living rooms, bedrooms, patios and covered porches
  • The fan's strong design accents global, coastal and contemporary settings
  • The fan is coated in a clean matte black with reversible blades of matte black and toasted oak, accenting the light's coastal-feel
  • Includes a 3 speed AC motor controlled by a hand held remote with a wall bracket
  • The light kit's clear hammered glass covers the LED light and the curved frame complements global and coastal rooms
  • An integrated 24W LED module offers color-selectable 90 CRI illumination in a gentle 2700K, 3000K soft light or a bright 5000K light, 1900 lumens
  • Measures 52-in. diameter and 17-in. height
  • Certifications: UL Damp Location listed, fixture can be used in rooms where moisture may be present, JA8 2019
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250104-31M-CS

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 5000 K

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

  • Matte Black
  • Toasted Oak

Fan - Blade Pitch

12 °

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Clear Hammered

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

Transitional

LM-79 Lumens

1900 lm

LM-79 Lumens per Watt

80 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

UPC

785247255580

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

52 in x 52 in x 17 in

Fan - Recommended room size

400 ft²

Height

17 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

18.52 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.51 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

24 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

38 CFM/WATT

EPACTenergy consumption watts

86 W

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165630

Media

Videos

play
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS