Can be mounted up or down
No
Catalog Number
P3884-20
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Matching
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Type
Chandelier
UPC
785247155729
Warranty Length
1-year Limited Warranty
Dimensions
9.4375 in x 9.4375 in x 20.375 in
Gross Weight with Packaging
5 lb
Height
20.375 in
Length
9.4375 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5 lb
Width
9.4375 in
Width Diameter Descriptor
sq.
Lamp Wattage
60 W
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
180 in
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1 EA
Pallet Quantity
24
Instruction Sheet Number
93018839