Aperture
6 in
Can be mounted up or down
No
Catalog Number
P8066-31
Category General
Recessed
Coating
powdercoat
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Dusk to Dawn
No
Finish Name
Black
Finish Type
Painted
Fixture Type
Recessed Trim
Housings - Recessed
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Incandescent Trim
Mount location
ceiling in recessed housing
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Service Life
On Website=Yes
Style
Utilitarian/Commodity
Trim Type
Baffle
Type
6in Trim
UPC
785247806621
Warranty Length
1-year Limited Warranty
Dimensions
7.75 in x 7.75 in x 4.625 in
Gross Weight with Packaging
0.5 lb
Height
4.625 in
Length
7.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.5 lb
Width
7.75 in
Width Diameter Descriptor
dia.
Voltage Rating
120 V
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
16 EA
Pallet Quantity
1600
Instruction Sheet Number
023712