PROGRESS LIGHTING
Image of P8068-21A 6" Cone Trim for 6" Housing (P87/P187/P83/P88/P821/P62)
Image of P8068-21A 6" Cone Trim for 6" Housing (P87/P187/P83/P88/P821/P62)
Discontinued

6" Cone Trim for 6" Housing (P87/P187/P83/P88/P821/P62)

$64.02 USD

Brand: Progress Lighting

Catalog ID: P8068-21A

Collection name: Recessed - Trim

Clear Alzak Cone recessed trim for use with insulated ceilings. 7-3/4" outside diameter.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8068-21A

Category General

Recessed

Coating

plated

Color

Gray

Color Generic

Grey

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Clear Alzak

Finish Type

Plated

Fixture Type

Recessed Trim

Housings - Recessed

  • P87-AT
  • P87-ATQC
  • P187-TG
  • P821-AT
  • P83-ICAT
  • P83-AT
  • P88-ICAT
  • P821-FB
  • P821-FBC
  • P83-26ICAT
  • P83-26ICATDM
  • P183-26EB
  • P183-26DM
  • P62-FB

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Incandescent Trim

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Style

Utilitarian/Commodity

Trim Type

Cone

Type

6in Trim

UPC

785247806843

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 4.625 in

Gross Weight with Packaging

0.4 lb

Height

4.625 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.4 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

16 EA

Pallet Quantity

1600

Resources

Instruction Sheet Number

023712

Resources and downloads