PROGRESS LIGHTING
Image of P8109-28 5" Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)
Image of P8109-28 5" Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)
Discontinued

5" Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)

$33.00 USD
OR

Brand: Progress Lighting

Catalog ID: P8109-28

Collection name: Recessed - Trim

5" Drop Opal Shower Light with Reflector in Bright White finish and a Drop Opal glass lens.

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P8109-28

Category General

Recessed

Coating

powdercoat

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

powder coat paint

Fixture Type

Recessed Trim

Housings - Recessed

  • P85-AT
  • P85-TG
  • P185-TG
  • P84-AT
  • P184-TG

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

Trim Type

Shower

Type

5in Trim

UPC

785247810925

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.125 in x 6.125 in x 4.75 in

Gross Weight with Packaging

1 lb

Height

4.75 in

Length

6.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

6.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

40 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

210

Resources

Instruction Sheet Number

022184

Resources and downloads