PROGRESS LIGHTING
Image of P8367WL-28 5" Open Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)
Image of P8367WL-28 5" Open Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)
Discontinued

5" Open Shower Trim for 5" Recessed Housing (P85/P185/P84/P184)

$27.83 USD
OR

Brand: Progress Lighting

Catalog ID: P8367WL-28

Collection name: Recessed - Trim

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P8367WL-28

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Recessed Trim

Housings - Recessed

  • P85-AT
  • P85-TG
  • P185-TG
  • P85-FB

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR-30

Lamp Type Actual

PAR-30

Lamp Type Basic

Halogen

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

Trim Type

Open

Type

5in Trim

UPC

785247836710

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.375 in x 6.375 in x 4.75 in

Gross Weight with Packaging

0.3 lb

Height

4.75 in

Length

6.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.3 lb

Width

6.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

1800

Resources and downloads