Aperture
6 in
Can be mounted up or down
No
Catalog Number
P8071-8230KAC1L08
Category General
Recessed
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
80+ CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Metallic Gray
Finish Type
Painted
Fixture Type
Recessed Trim
Glass
Frosted
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
LM-79 Lumens
825 lm
LM-79 Lumens per Watt
63 Lum/Watt
Mount location
ceiling in recessed housing
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Service Life
On Website=Yes
Starting Temperature - Minimum
-30 °C
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Trim Type
Shower
UPC
785247180257
Warranty Length
5 year warranty
Dimensions
7.75 in x 7.75 in x 4 in
Gross Weight with Packaging
1 lb
Height
4 in
Length
7.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
7.75 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
13 W
Lumens Per Watt
63 Lum/Watt
Voltage Rating
120 V
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
CSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
California-included lamp
Title 20
No
Title 22
No
Title 24
No
TM-21
42000
Carton Quantity
1 EA
Pallet Quantity
192