PROGRESS LIGHTING
Image of P7156-81 Archives Collection One-Light Adjustable Swivel Wall Sconce
Image of P7156-81 Archives Collection One-Light Adjustable Swivel Wall Sconce
Image of P7156-81 Archives Collection One-Light Adjustable Swivel Wall Sconce
Image of P7156-81 Archives Collection One-Light Adjustable Swivel Wall Sconce
Image of P7156-81 Archives Collection One-Light Adjustable Swivel Wall Sconce

Archives Collection One-Light Adjustable Swivel Wall Sconce

$115.17 USD
OR

Brand: Progress Lighting

Catalog ID: P7156-81

Collection name: Archives

Product details

General

Can be mounted up or down

No

Catalog Number

P7156-81

Category General

Sconces

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

PMS Matte Cool Grey #9

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Traditional/Casual

Type

Armed

UPC

785247186679

Warranty Length

1-year Limited Warranty

Dimensions

Depth

10 in

Dimensions

9 in x 10 in x 7 in

Gross Weight with Packaging

3.85 lb

Height

7 in

Height to Center

2.375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.43 lb

Width

10 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

96

Resources

Instruction Sheet Number

93052561