Adjustable
No
Can be mounted up or down
No
Catalog Number
P8710-31
Category General
Outdoor
Color
Black
Color Generic
Black
Compatibility
For P5641, P5642 and P5741 cylinders.
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Outdoor Accessory
Indoor/Outdoor
Outdoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247871001
Warranty Length
1-year Limited Warranty
Dimensions
6 in x 6 in x 4 in
Gross Weight with Packaging
1 lb
Height
4 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
6 in
Width Diameter Descriptor
dia.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
6 EA
Pallet Quantity
960
Instruction Sheet Number
023438