PROGRESS LIGHTING
Image of P5674-31/30K 5" Black LED Outdoor Wall Cylinder
Image of P5674-31/30K 5" Black LED Outdoor Wall Cylinder
Image of P5674-31/30K 5" Black LED Outdoor Wall Cylinder
Image of P5674-31/30K 5" Black LED Outdoor Wall Cylinder
+13
Image of P5674-31/30K 5" Black LED Outdoor Wall Cylinder

5" Black LED Outdoor Wall Cylinder

$132.55 USD
OR

Brand: Progress Lighting

Catalog ID: P5674-31/30K

Collection name: Cylinder

5" LED wall cylinder/wall lantern in Black. The P5674 Series are ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits. With over 484 lumens the LED Cylinders unite performance, energy savings and safety benefits.

  • Black finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 484 lumens 24 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

Product details

General

Can be mounted up or down

No

Catalog Number

P5674-31/30K

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast and Extruded Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 285 56.6
  • 0-40 399 79.1
  • 0-60 499 98.9
  • 0-90 504 100.0
  • 90-180 0 0.0
  • 0-180 504 100.0

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

484 lm

LM-79 Lumens per Watt

24 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247190225

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8 in

Dimensions

5 in x 8 in x 7.5 in

Gross Weight with Packaging

2.2 lb

Height

7.5 in

Height to Center

2.5 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.2 lb

Width

8 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

16.9 W

Lumens Per Watt

24 Lum/Watt

Lumens Per Watt Down

24 Lum/Watt

Power Factor

0.93

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

160

Resources

Instruction Sheet Number

93060814