Can be mounted up or down
No
Catalog Number
P8741-30
Category General
Outdoor
Color
White
Color Generic
White
Compatibility
P5741 ceiling fixture
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Painted
Fixture Type
Outdoor Accessory
Indoor/Outdoor
Outdoor
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247874132
Warranty Length
1-year Limited Warranty
Dimensions
5 in x 5 in x 18 in
Gross Weight with Packaging
1 lb
Height
18 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
5 in
Width Diameter Descriptor
dia.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
3 EA
Pallet Quantity
192
Instruction Sheet Number
023442