PROGRESS LIGHTING
Image of P3821-20 Bravo Collection Three-Light Foyer Chandelier
Image of P3821-20 Bravo Collection Three-Light Foyer Chandelier
play
Progress Lighting - Chandelier Heights
Image of P3821-20 Bravo Collection Three-Light Foyer Chandelier
+2
Image of P3821-20 Bravo Collection Three-Light Foyer Chandelier
Discontinued

Bravo Collection Three-Light Foyer Chandelier

$186.67 USD

Brand: Progress Lighting

Catalog ID: P3821-20

Collection name: Bravo

Three-light chandelier/foyer with downwards facing etched umber linen glass from the Bravo collection. Linear elements stream throughout the fixture to compose a relaxed but exotic ambiance. Generously scaled glass shades add distinction against the Antique Bronze finish and provide pleasing illumination to your room. Six feet of 9 gauge chain is supplied for ceiling chain mount. Bravo possesses a smart simplicity to complement today's home entirely with confidence and style.

Product details

General

Can be mounted up or down

No

Catalog Number

P3821-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Umber Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Transitional
  • Modern

Type

Chandelier

UPC

785247166497

Warranty Length

1 year warranty

Dimensions

Dimensions

18 in x 18 in x 21.5 in

Gross Weight with Packaging

3 lb

Height

21.5 in

Length

18 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

144 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

32

Resources

Instruction Sheet Number

93036114

Media

Videos

play
Progress Lighting - Chandelier Heights