PROGRESS LIGHTING
PROG_P8730_09_PRODIMAGE
PROG_P8730_09_PRODIMAGE
Discontinued
Clearance

Alpha Trak Anywhere Power Feed

$5.60 USD
$25.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8730-09

Collection name:

Track Accessories

Anywhere Power Feed snaps into place at any point along the track. Has 8" leads. Includes one P8717-10 dead end. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Has 8" leads.
  • Includes one P8717-10 dead end.

Product details

General

Can be mounted up or down

No

Catalog Number

P8730-09

Category General

Track

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

single-circuit track

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Style

Utilitarian/Commodity

UPC

785247126316

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

1.25 in x 1.25 in x 2.25 in

Gross Weight with Packaging

0.2 lb

Height

2.25 in

Length

1.25 in

Length - Installed

8 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Length Of Wire

Weight

0.2 lb

Width

1.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

6120

Resources

Instruction Sheet Number

023745

Resources and downloads