Can be mounted up or down
No
Catalog Number
P8757-09
Category General
Accessories
Chain gauge
9 Gauge
Coating
plated
Color
Nickel
Color Generic
Grey
Compatibility
Maximum fixture weight 50 lbs.
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Accessory
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
No
Lamp Type Basic
Accessories
Lifestyle
Max Load Lbs.
50 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Service Life
On Website=Yes
Style
Utilitarian/Commodity
UPC
785247107438
Warranty Length
1-year Limited Warranty
Weight Load Rating
50 lb
Dimensions
1 in x 1 in x 120 in
Gross Weight with Packaging
1.5 lb
Height
120 in
Length
1 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
1 in
Width Diameter Descriptor
W.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
1 EA
Pallet Quantity
1344