PROGRESS LIGHTING
Image of P8760-09 Alpha Trak T-Bar End Feed with Canopy Cover
Image of P8760-09 Alpha Trak T-Bar End Feed with Canopy Cover
Discontinued

Alpha Trak T-Bar End Feed with Canopy Cover

$53.46 USD
OR

Brand: Progress Lighting

Catalog ID: P8760-09

Collection name: Track Accessories

Product details

General

Can be mounted up or down

No

Catalog Number

P8760-09

Category General

Track

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

t-bar ceiling

Mounting for outlet box included

plate

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247126378

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.375 in x 4.25 in x 1.375 in

Gross Weight with Packaging

2.5 lb

Height

1.375 in

Length

5.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

4.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

312

Resources

Instruction Sheet Number

023077

Resources and downloads