PROG_P9113_28_PRODIMAGE
PROG_P9113_28_PRODIMAGE
Discontinued
Clearance

Alpha Trak Monopoint

$16.80 USD
$82.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P9113-28

Collection name:

Track Accessories

Monopoint. Mounts any lampholder, not requiring an external transformer, to junction box on ceiling or wall. White finish.

  • White finish.
  • Does not require an external transformer.
  • Mounts any lampholder to junction box on ceiling or wall.

Product details

General

Can be mounted up or down

No

Catalog Number

P9113-28

Category General

Track

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

wall or ceiling

Mounting for outlet box included

plate

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Style

Utilitarian/Commodity

UPC

785247911318

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 1 in

Gross Weight with Packaging

0.8 lb

Height

1 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.8 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

1440

Resources

Instruction Sheet Number

023399

Resources and downloads