PROGRESS LIGHTING
Image of P8678-09 Loop and Chain Hanging Accessory Kit
Image of P8678-09 Loop and Chain Hanging Accessory Kit
Image of P8678-09 Loop and Chain Hanging Accessory Kit

Loop and Chain Hanging Accessory Kit

$26.84 USD
OR

Brand: Progress Lighting

Catalog ID: P8678-09

Collection name: Loop & Chain

Product details

General

Can be mounted up or down

No

Catalog Number

P8678-09

Category General

Accessories

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Lifestyle

  • Commodity
  • Utilitarian

Mount location

Ceiling Chain

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247165278

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.875 in x 0.875 in x 9.5 in

Gross Weight with Packaging

3.3 lb

Height

9.5 in

Length

0.875 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

3.3 lb

Width

0.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

168