Can be mounted up or down
No
Catalog Number
P4422-84
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brown
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Espresso
Finish Type
Painted
Fixture Type
Chandelier
Glass
Cream pleated
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Type
Chandelier
UPC
785247156078
Warranty Length
1 year warranty
Dimensions
32 in x 32 in x 26.0625 in
Gross Weight with Packaging
27 lb
Height
26.0625 in
Length
32 in
Length - Installed
101 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
27 lb
Width
32 in
Width Diameter Descriptor
dia.
Lamp Wattage
100 W
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
180 in
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1 EA
Pallet Quantity
6
Instruction Sheet Number
93025057