PROGRESS LIGHTING
Image of P3928-20 Gather Collection Three-Light Foyer Pendant
Image of P3928-20 Gather Collection Three-Light Foyer Pendant
Image of P3928-20 Gather Collection Three-Light Foyer Pendant
Image of P3928-20 Gather Collection Three-Light Foyer Pendant
+1
Image of P3928-20 Gather Collection Three-Light Foyer Pendant

Gather Collection Three-Light Foyer Pendant

$127.60 USD
OR

Brand: Progress Lighting

Catalog ID: P3928-20

Collection name: Gather

Product details

General

Can be mounted up or down

No

Catalog Number

P3928-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

hand painted

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Transitional

Type

Pendant

UPC

785247166787

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 16 in

Gross Weight with Packaging

8 lb

Height

16 in

Length

10 in

Length - Installed

61 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

CSA

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

93036216