PROG_P2708_15_PRODIMAGE
PROG_P2708_15_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gather_PC_GeneralLit
PROG_Sizing_guideline_Bath_Single_3light_info
+3
PROG_P2708-15_facing-up-or-down

Gather Collection Three-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

$115.83 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2708-15

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This three-light bath bracket contains etched glass shades which add distinction and provide pleasing illumination to your room. Featuring a stunning Polished Chrome finished frame, this collection allows you to decorate an entire home with confidence and style.

  • Refresh a bathroom, vanity or powder room with a light fixture from the Gather Collection
  • Perfect for traditional and transitional style settings
  • Crisp polished chrome finish with etched glass shades
  • Mount the light fixture facing up or down
  • Measures 24-inch width by 7.5-inch height by 6.5-inch (extends from wall)
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2708-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Vanity Light

UPC

785247170906

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

24 in x 6.5 in x 7.5 in

Gross Weight with Packaging

7 lb

Height

7.5 in

Height to Center

2.5 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93036207