PROG_P300021_109_PRODIMAGE
PROG_P300021_109_PRODIMAGE
PROG_P350040_109_detail_PRODIMAGE
PROG_P300022_109_backplate_PRODIMAGE
+5
PROG_PL_1595_eComm Collection Graphics_4.5_Elevate_BB_GeneralLit

Elevate Collection Two-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light

$140.91 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300021-109

Collection name:

Elevate

Achieve a mid-century modern look with Elevate, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This two-light bath is part of our Design Series collections. Fixture can be installed with glass facing up or down.

  • Ideal for a bathroom and powder room.
  • Perfect for mid-century modern and modern style settings
  • Golden brushed bronze finish
  • Elegant etched white glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.375-inch width by 7.5-inch height by 6.125-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Penn, Ratio, and Mod collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Mid-Century Modern
  • Modern
  • Transitional
Type
Vanity Light
UPC
785247207411
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.375 in x 6.125 in x 7.5 in
Height
7.5 in
Height to Center
5 in
Length
15.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93072918