PROGRESS LIGHTING
Image of P300023-109 Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
Image of P300023-109 Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
Image of P300023-109 Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
Image of P300023-109 Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light
+6
Image of P300023-109 Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light

Elevate Collection Four-Light Brushed Bronze Etched White Glass Mid-Century Modern Bath Vanity Light

$225.61 USD
OR

Brand: Progress Lighting

Catalog ID: P300023-109

Collection name: Elevate

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P300023-109

Category General

Bath & Vanity

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Vanity Light

UPC

785247207459

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

34.5 in x 7.75 in x 7.5 in

Height

7.5 in

Height to Center

5 in

Length

34.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.6 lb

Width

7.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93072918