PROG_P3868_20_PRODIMAGE
PROG_P3868_20_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

Cinq Collection Antique Bronze One-Light 12" Flush Mount

$176.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3868-20

Collection name:

Cinq

Cinq finds inspiration from modern geometric designs and the beauty of contrasting elements. Five-sided bottom panels feature antique mirrored glass, while the upper panels are comprised of clear glass. This close-to-ceiling fixture from our Design Series collections is finished in Antique Bronze.

  • Antique Bronze finish.
  • Inspired by modern geometric designs.
  • Five-sided bottom panels display antique mirrored glass.
  • Upper panels made of clear glass.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Antique Mirror
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Farmhouse
  • Urban Industrial
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Bohemian
  • Transitional
  • Farmhouse
Type
Flush-Mount
UPC
785247209835
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 9.25 in
Height
9.25 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.8 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93068283