PROGRESS LIGHTING
Image of P400022-109 Elevate Collection Five-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light
Image of P400022-109 Elevate Collection Five-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400022-109 Elevate Collection Five-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light
+11
Image of P400022-109 Elevate Collection Five-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light

Elevate Collection Five-Light Brushed Bronze Etched White Glass Mid-Century Modern Chandelier Light

$438.13 USD
OR

Brand: Progress Lighting

Catalog ID: P400022-109

Collection name: Elevate

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400022-109

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Mid-Century Modern
  • Modern
  • Transitional

Type

Chandelier

UPC

785247207510

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.375 in x 27.375 in x 23 in

Height

23 in

Length

27.375 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

12.28 lb

Width

27.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93072919

Media

Videos

play
Progress Lighting - Chandelier Heights