PROGRESS LIGHTING
Image of P400026-020 Evoke Collection Six-Light Antique Bronze Clear Glass Luxe Chandelier Light
Image of P400026-020 Evoke Collection Six-Light Antique Bronze Clear Glass Luxe Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400026-020 Evoke Collection Six-Light Antique Bronze Clear Glass Luxe Chandelier Light
+5
Image of P400026-020 Evoke Collection Six-Light Antique Bronze Clear Glass Luxe Chandelier Light
Discontinued

Evoke Collection Six-Light Antique Bronze Clear Glass Luxe Chandelier Light

$697.40 USD
OR

Brand: Progress Lighting

Catalog ID: P400026-020

Collection name: Evoke

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400026-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Luxury
  • Transitional

Type

Chandelier

UPC

785247208050

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28.5 in x 28.5 in x 39.5 in

Height

39.5 in

Length

28.5 in

Length - Installed

114.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

22.5 lb

Width

28.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93073313

Media

Videos

play
Progress Lighting - Chandelier Heights