PROGRESS LIGHTING
Image of P500000-009-30 Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light
Image of P500000-009-30 Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light
Image of P500000-009-30 Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light
Image of P500000-009-30 Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light
+8
Image of P500000-009-30 Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light

Moderna LED Collection Brushed Nickel Clear Glass Mid-Century Modern Pendant Light

$180.84 USD
OR

Brand: Progress Lighting

Catalog ID: P500000-009-30

Collection name: Moderna LED

Moderna's modern-inspired silhouette provides a signature focal point for a variety of interior spaces. Features clear outer glass with an inner etched white glass shade and a sleek linear frame finished in Brushed Nickel. The one-light pendant has an AC LED module that delivers energy-efficient illumination and long life performance.

  • Brushed Nickel finish.
  • Modern silhouette with a sleek linear frame.
  • Clear outer glass.
  • Inner etched white glass shade.
  • Dimmable to 10% with many ELV dimmers
  • 670 lumens 71 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Meets California Title 24 - JA8 - 2016.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500000-009-30

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

Light Source

LED

LM-79 Lumens

385 lm

LM-79 Lumens per Watt

41.4 Lum/Watt

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

Module

Spacing

1.7

Starting Temperature - Minimum

-30 °C

Style

  • Mid-Century Modern
  • Transitional
  • Modern

Sub Brand

Progress LED

Type

Mini-Pendant

UPC

785247205820

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.75 in x 5.75 in x 9.5 in

Height

9.5 in

Length

5.75 in

Length - Installed

75.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.56 lb

Width

5.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

39.9 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93071046