PROG_P500036_020_PRODIMAGE
PROG_P500036_020_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_P500036_020alt_PRODIMAGE
PROG_PL_1596_E26_T10-clear_Dimmable_Lamp_Graphic

Assembly Hall Collection Four-Light Antique Bronze Coastal Pendant Light

$276.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500036-020

Collection name:

Assembly Hall

Assembly Hall provides a formal and classic open caged pendant for a variety of traditional and transitional interiors. This Design Series collection features arching frames that are great in scale and surround a candelabra cluster with matching candles. Optional Antique Brass candle covers included for varied look. Four-Light Antique Bronze Foyer Pendant.

  • Antique Bronze finish.
  • Formal and classic open caged pendant.
  • Arching frames are great in scale.
  • Matching candles surround a candelabra.
  • Ideal for both traditional and transitional interiors.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • New Traditional
  • Transitional
  • Coastal
  • Farmhouse
Type
Pendant
UPC
785247209255
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 26 in
Height
26 in
Length
15 in
Length - Installed
100 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.2 lb
Width
15 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93074907

Resources and downloads