PROG_P560033_020_PRODIMAGE
PROG_P560033_020_PRODIMAGE
PROG_creighton_IMG_8747_detailshot
PROG_Creighton_Antique_Bronze_GeneralLit
PROG_creighton_IMG_8761_detailshot

Creighton Collection One-Light Large Wall-Lantern

$302.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560033-020

Collection name:

Creighton

A cottage-inspired outdoor large wall lantern with a tapered cage. Creighton features clear water glass clear and Antique Bronze finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Wall, post and hanging lantern options available. Antique Bronze finish.

  • Antique Bronze finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Transitional
  • Craftsman
UPC
785247209040
Warranty Length
1-year Limited Warranty

Dimensions

Depth
11.125 in
Dimensions
10.5 in x 11.125 in x 19.25 in
Height
19.25 in
Height to Center
3 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.94 lb
Width
11.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93078191